Skip to main content Skip to search Skip to main navigation
The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet. It features a two ball race swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 3.94 inches. The overall height of the castor is 5.31 inches. At a speed of 3 km/h, the castor has a load capacity of 176.37 lb. The static load capacity is 352.74 lb. The castors can be mounted using standard screws of any length through the bolt holes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DIK100P30-13 TFR
EAN
4031582394894
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
5.31 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.86 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
6.93 in
Offset
1.5 in
Swivel radius
3.46 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Wheel 3.94 in
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is a precision caster wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 3.94 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and is equipped with a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, accommodating standard caster mounting hardware. The Puretech wheel delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load support.

3.94 in
176 lb
3.94 in
176 lb
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Agila
2477DIK100P30-13 TFR

The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 3.94 in. The overall height of the castor is 5.31 in. At a speed of 3 km/h, the castor has a load capacity of 176.37 lb. Under static load conditions, the load capacity is 352.74 lb. The castors can be mounted with standard screws of any length.

3.94 in
5.31 in
176 lb
3.94 in
5.31 in
176 lb