Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea is a swivel caster with wheel brake designed for industrial applications. The unit features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric conductive properties, utilizing identical material for both the wheel body and tread surface. The wheel operates on a plain bearing system with spacer tube and measures 2.56 inches in diameter. The caster has an overall height of 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, with a static load rating of 220.46 pounds, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5925XOI065L51-11 DOM23x43,6
EAN
4031582344233
Core attributes
Gehäusetyp
Swivel caster with wheel brake
Gesamtbreite
1.81 in
Tragfähigkeit bei 3 km/h
110.23 lb
Statische Tragfähigkeit
220.46 lb
Bauhöhe
3.6 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Produktname
Stylea
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.43 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
0.91 in
Störkreis
6.06 in
Schwenkradius
3.03 in
Wheel
Material des Radkörpers
Polyamide, electric conductive
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
0.28 in
Durchmesser
2.56 in
Fadenschutz
Without threadguard
Achse
Riveted
Lager
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 2.56 in
Swivel caster 2.56 in
Stylea
5920XOI065L51-11 DOM23x43,6

The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a 2.56-inch diameter wheel body made from electrically conductive polyamide, with tread material identical to the wheel body composition. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced performance and longevity. The caster has an overall height of 3.6 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity is rated at 220.46 pounds, providing excellent stability when stationary. This combination of materials and engineering delivers a robust caster solution for demanding environments.

2.56 in
3.6 in
110 lb
2.56 in
3.6 in
110 lb