Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel castor with combined lock and bolt hole fitting features a housing made of polyamide and a precision ball bearing swivel bearing. The wheel body is also constructed of polyamide, electric conductive material. The tread is polyurethane, injected and electric-conductive. The wheel utilizes a precision ball bearing. This Linea swivel castor has a wheel diameter of 4.92 inches and an overall height of 5.63 inches. It has a load capacity of 286.6 pounds at 3 km/h and a static load capacity of 573.2 pounds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CXSP125P30-11 RAL9002
EAN
4031582378443
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with combined lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.63 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.23 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.79 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941XSP125P30-11 RAL9002

The Linea is a swivel caster with directional lock designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity. The wheel operates on precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 5.63 inches. Load specifications include a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 573.2 pounds. The electric-conductive design makes this caster suitable for applications requiring static electricity dissipation.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Linea
5940XSP125P30-11 RAL9002

The Linea swivel caster is a precision-engineered mobility solution designed for demanding healthcare and commercial environments, featuring a bolt hole fitting for secure installation on equipment bases and frames. The housing is constructed from electric conductive polyamide and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth 360-degree rotation and reliable directional control. The wheel assembly measures 4.92 inches in diameter and features a precision ball bearing for smooth rolling performance, with the tread composed of injected polyurethane material that is electric-conductive, providing both durability and static dissipation properties essential for sensitive medical environments. The overall height of the caster is 5.63 inches, making it suitable for integration into various equipment configurations. This caster is rated for a static load capacity of 573.2 pounds and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, providing reliable performance for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts used throughout hospitals, nursing facilities, and retirement homes.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb