Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with combined lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread and precision ball bearing for optimal performance, measuring 5.91 inches in diameter. The caster has an overall height of 6.89 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 242.51 lb at speeds up to 1.86 mph and a static load capacity of 485.02 lb, making it suitable for demanding healthcare and institutional environments including anesthesia carts, care beds, medical imaging equipment, medication carts, office furniture, and professional cleaning applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
594CUAP150P50 ral7001
EAN
4031582411430
Core attributes
Zertifikat
Tested and monitored by TÜV Süd
Gehäusetyp
Swivel caster with combined lock
Gesamtbreite
3.5 in
Tragfähigkeit bei 3 km/h
242.51 lb
Statische Tragfähigkeit
485.02 lb
Bauhöhe
6.89 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
3.2 lb
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.42 in
Plattenlochlänge (Minimum)
2.2 in
Plattenlochbreite (Maximum)
2.03 in
Plattenlochbreite (Minimum)
1.83 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Farbe
Silver gray (RAL7001)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.2 in
Störkreis
12.28 in
Ausladung
2.05 in
Schwenkradius
6.14 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.87 in
Durchmesser
5.91 in
Fadenschutz
With threadguard
Lager
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Linea
5940UAP150P30-13

The Linea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread and precision ball bearing for optimal rolling performance. The wheel measures 5.91 inches in diameter, while the overall height of the caster reaches 6.69 inches. Load specifications include a dynamic capacity of 286.6 lb at speeds up to 1.86 mph and a static load capacity of 573.2 lb. This caster is designed for demanding applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, medication carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound equipment, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.

5.91 in
6.69 in
287 lb
5.91 in
6.69 in
287 lb
Swivel caster with total lock 5.91 in
Linea
5947UAP150P30-13

The Linea swivel caster with total lock is engineered for demanding medical and industrial environments requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation onto equipment frames and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 5.91 inches in diameter and combines a polyamide body with an injected polyurethane tread, delivering durability and optimal grip on various floor surfaces while the precision ball bearing within the wheel supports smooth rolling motion. The overall height of the caster is 6.69 inches, making it suitable for integration into compact and standard equipment designs. This caster is rated for a static load capacity of 573.2 pounds, accommodating substantial equipment weight, and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, ensuring safe operation during transport and repositioning. The Linea caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an essential component for healthcare facilities, hospitals, nursing and retirement homes, and specialized medical environments.

5.91 in
6.69 in
287 lb
5.91 in
6.69 in
287 lb