Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with combined lock features a bolt hole fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with an injected polyurethane tread, supported by a stainless precision ball bearing for enhanced durability and performance. The caster has an overall height of 5.63 inches and a wheel diameter of 4.92 inches. Load specifications include a dynamic load capacity of 286.6 lb at speeds up to 1.86 mph and a static load capacity of 573.2 lb, making it suitable for demanding medical and institutional applications including anesthesia carts, care beds, medication carts, surgery robots, treatment chairs, and various other healthcare equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CUAC125P30-11 RAL9002
EAN
4031582398533
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with combined lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.63 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.17 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAC125P30-11 RAL9002

The Linea is a swivel caster with directional lock designed for industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings for extended service life and reduced rolling resistance. The wheel diameter measures 4.92 inches, with an overall caster height of 5.63 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, and a static load rating of 573.2 pounds for stationary applications.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster 4.92 in
Linea
5940UAC125P30-11 9002/7015/Pan

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, consistent swivel operation, ensuring effortless directional changes and maneuverability. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing made from stainless steel, combined with an injected polyurethane tread that delivers superior durability, floor protection, and reliable grip across diverse surfaces. The polyamide wheel body provides lightweight construction without compromising structural integrity. The overall height of the caster is 5.63 inches, making it suitable for integration into compact and standard equipment designs. This swivel caster demonstrates exceptional load-bearing capabilities with a static load capacity of 573.2 pounds, accommodating heavy medical equipment and transport systems. The dynamic load capacity reaches 286.6 pounds at speeds up to 1.86 miles per hour, ensuring stable performance during active use and transport. The Linea swivel caster is specifically designed for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal choice for healthcare facilities, nursing homes, and specialized medical environments.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb