Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The unit features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel measures 4.92 inches in diameter, while the overall caster height is 5.63 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, with a static load rating of 573.2 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5947UAC125P30-13 RAL9002
EAN
4031582352641
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
286.6 lb
Statische Tragfähigkeit
573.2 lb
Bauhöhe
5.63 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.92 lb
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.51 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
10.16 in
Ausladung
1.57 in
Schwenkradius
5.08 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Linea
5941UAC125P30-13 RAL9002

The Linea is a swivel caster with directional lock designed for precision mobility applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings for extended service life and smooth rolling performance. The caster measures 4.92 inches in wheel diameter with an overall height of 5.63 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour and a static load capacity of 573.2 pounds, making it suitable for medium-duty industrial and commercial applications.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Variants
Swivel caster with combined lock 4.92 in
Swivel caster with combined lock 4.92 in
Linea
594CUAC125P30-13 RAL9002

The Linea swivel caster with combined lock features a bolt hole fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with an injected polyurethane tread, supported by a stainless precision ball bearing for enhanced durability and performance. The caster has an overall height of 5.63 inches and a wheel diameter of 4.92 inches. Load specifications include a dynamic load capacity of 286.6 lb at speeds up to 1.86 mph and a static load capacity of 573.2 lb, making it suitable for demanding medical and institutional applications including anesthesia carts, care beds, medication carts, surgery robots, treatment chairs, and various other healthcare equipment.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb
Swivel caster 4.92 in
Linea
5940UAC125P30-13 9002/7015/Pan 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, consistent swivel operation, ensuring effortless directional changes and maneuverability. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing made from stainless steel, combined with an injected polyurethane tread that delivers superior durability, floor protection, and reliable traction across diverse surfaces. The wheel body is manufactured from polyamide, providing lightweight strength and chemical resistance. The overall height of the caster is 5.63 inches, making it suitable for integration into compact and standard equipment designs. This caster demonstrates exceptional load-bearing capabilities with a static load capacity of 573.2 pounds and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.

4.92 in
5.63 in
287 lb
4.92 in
5.63 in
287 lb