Swivel caster with directional lock 3.94 in
Linea
detail.eanLabel
4031582352351
Product number:
5941XSP100P51 RAL9002
- Non-hazardous materials
- Tested quality
- Colour matching
The Linea is a swivel caster with directional lock designed for demanding mobility applications. The fitting is a rectangular pl...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Linea is a swivel caster with directional lock designed for demanding mobility applications. The fitting is a rectangular plate that provides the mounting interface for secure attachment to the equipment. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel bearing that enables smooth, low-effort rotation of the caster. The wheel has a diameter of 3.94 in and features a precision ball bearing for reduced rolling resistance and long service life. The tread is made from injected, electric-conductive polyurethane, while the wheel body is constructed from electric-conductive polyamide to provide electrical conductivity. The overall height of the caster is 4.88 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Deutscher Designer Club
Deutscher Designer Club
Interzum Award
Interzum Award
IF Design Award
IF Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed