Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on stainless precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 5.83 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 573.2 pounds. The electric-conductive design of both the wheel body and tread material makes this caster suitable for applications requiring static electricity dissipation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941XSC125P50 RAL9002
EAN
4031582353266
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.83 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.42 in
Plate hole length (Minimum)
2.2 in
Plate hole width (Maximum)
2.03 in
Plate hole width (Minimum)
1.83 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.79 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Linea
5940XSC125P50 RAL9002

The Linea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on stainless precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 5.75 inches. Load specifications include a dynamic capacity of 242.51 pounds at speeds up to 1.86 miles per hour, with a static load rating of 485.02 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.

4.92 in
5.75 in
243 lb
4.92 in
5.75 in
243 lb
Swivel caster with combined lock 4.92 in
Linea
594CXSC125P50 RAL9002

The Linea swivel caster with combined lock is engineered for demanding medical and industrial environments, featuring a rectangular plate fitting that requires sealing in the fitting area by the hospital bed manufacturer to ensure washable bed compatibility. The housing is constructed from electric conductive polyamide and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly measures 4.92 inches in diameter and features a polyamide electric conductive body with an injected polyurethane tread that provides both durability and electrical conductivity. The wheel is supported by a precision stainless steel ball bearing that ensures reliable rotation and extended service life. The overall height of the caster is 5.83 inches, providing appropriate clearance for various medical and industrial applications. The load capacity specifications indicate a static load rating of 485.02 pounds and a dynamic load rating of 242.51 pounds at a speed of approximately 1.86 miles per hour. This caster is ideally suited for use in hospitals, nursing and retirement homes, anesthesia carts, medication carts, nursing carts, care beds, dialysis carts, computers on wheels, catering carts and meal delivery systems, patient lifters, recliners, treatment chairs, ultrasound equipment, ventilators, surgery robots, C-arms, CT scanners, MRI systems, X-ray equipment, mobilization and special needs applications, office furniture, and professional cleaning carts.

4.92 in
5.83 in
243 lb
4.92 in
5.83 in
243 lb