Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with directional lock designed for demanding healthcare and commercial applications. Its fitting is a bolt hole for secure mounting to the equipment base. The housing is made of polyamide, a durable engineering plastic, and incorporates a precision ball bearing for smooth swivel motion. The wheel has a diameter of 3.94 in and uses a polyurethane tread, injected and electric-conductive, running on a stainless precision ball bearing, with a polyamide body that is electric conductive. The overall height of the caster is 4.65 in. The static load capacity is 529.11 lb, and the dynamic load capacity is 264.55 lb at a speed of 1.86 mph (3 km/h). The caster is suitable for these loads, ensuring reliable performance in clinical environments. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospitals, medication carts, and surgery robots.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941XSC100P30-11 RAL9002
EAN
4031582352610
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.65 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.62 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Linea
5940XSC100P30-11 RAL9002

The Linea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on stainless precision ball bearings and measures 3.94 inches in diameter. The complete caster unit has an overall height of 4.65 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. The electric-conductive design makes this caster suitable for applications requiring static electricity dissipation while maintaining excellent mobility and load-bearing performance.

3.94 in
4.65 in
220 lb
3.94 in
4.65 in
220 lb
Swivel caster with total lock 3.94 in
Linea
5947XSC100P30-11 9002/7015/7015 2.0

The Linea is a swivel caster with total lock engineered for medical, healthcare, and office applications, such as anesthesia carts, C-arms, MRI systems, care beds, dialysis carts, medication carts, and patient lifters. The fitting is a bolt hole, allowing secure mounting to the equipment chassis. The housing is made of polyamide and incorporates a precision ball bearing for smooth swivel rotation, ensuring reliable operation under frequent directional changes. The wheel has a diameter of 3.94 in and features a stainless precision ball bearing, an injected, electric-conductive polyurethane tread, and an electric-conductive polyamide body. The overall height of the assembled caster is 4.65 in, which should be considered when determining equipment clearance. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h).

3.94 in
4.65 in
220 lb
3.94 in
4.65 in
220 lb