Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and long service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel diameter measures 4.92 inches, and the overall height of the complete caster assembly is 5.71 inches. Load specifications include a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 573.2 pounds, making this caster suitable for medium-duty industrial and institutional applications requiring directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAP125R05-28 RAL9002
EAN
4031582369199
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.71 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.38 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.57 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Linea
5947UAP125R05-28 RAL9002

The Linea swivel caster with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-lasting performance. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver effortless rolling motion. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 5.71 inches. Load specifications include a dynamic capacity of 286.6 lb at speeds up to 1.86 mph and a static load capacity of 573.2 lb, making it suitable for medium-duty mobile equipment and industrial applications requiring reliable mobility with secure locking capability.

4.92 in
5.71 in
287 lb
4.92 in
5.71 in
287 lb
Variants
Swivel caster with combined lock 4.92 in
Swivel caster with combined lock 4.92 in
Linea
594CUAP125R05-28 RAL9002

The Linea swivel castor has a combined lock and a solid round stem fitting. The polyamide housing contains a precision ball bearing swivel bearing. The polyamide wheel body holds an injected polyurethane tread fitted with a precision ball bearing. This 4.92 inch diameter wheel stands 5.71 inches high overall. At 3 km/h it has a load capacity of 286.6 lb and a static load capacity of 573.2 lb.

4.92 in
5.71 in
287 lb
4.92 in
5.71 in
287 lb
Swivel caster 4.92 in
Linea
5940UAP125R05-28 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This swivel caster features a solid stem, round fitting that provides secure attachment to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent directional control. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing for optimal rolling performance. The wheel tread is manufactured from injected polyurethane, delivering superior durability, floor protection, and resistance to wear in high-traffic healthcare and commercial environments. The overall height of the caster is 5.63 inches, accommodating standard equipment configurations and clearance requirements. The caster demonstrates exceptional load-bearing capabilities with a static load capacity of 485.02 pounds, supporting substantial equipment weight during stationary operations. The dynamic load capacity is rated at 242.51 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during transport and repositioning. The Linea swivel caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments.

4.92 in
5.63 in
243 lb
4.92 in
5.63 in
243 lb