Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearing technology in the swivel mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 4.72 inches from mounting surface to top. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour and a static load capacity of 529.11 pounds, making it suitable for medium-duty industrial and commercial applications requiring directional locking capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAP100R05-28 RAL9002
EAN
4031582368741
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.72 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.05 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.57 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Linea
5940UAP100R05-28 RAL9002

The Linea swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and enhanced durability. The wheel diameter measures 3.94 inches, while the overall caster height is 4.72 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in mobile applications. The static load capacity is rated at 529.11 pounds, making this caster suitable for heavy-duty stationary equipment and machinery requiring occasional repositioning.

3.94 in
4.72 in
265 lb
3.94 in
4.72 in
265 lb