Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with directional lock features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver smooth rolling performance. The wheel measures 3.94 inches in diameter. Overall caster height is 4.88 inches. Load specifications include a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour and a static load capacity of 529.11 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5941UAP100P52 RAL9002
EAN
4031582352337
Core attributes
Gehäusetyp
Swivel caster with directional lock
Gesamtbreite
3.23 in
Tragfähigkeit bei 3 km/h
264.55 lb
Statische Tragfähigkeit
529.11 lb
Bauhöhe
4.88 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Produktname
Linea
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate, US-bolt hole spacing
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
2.99 in
Plattenlochlänge (Minimum)
2.83 in
Plattenlochbreite (Maximum)
2.05 in
Plattenlochbreite (Minimum)
1.75 in
Plattenlänge
3.74 in
Plattenbreite
2.76 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
2.05 in
Störkreis
8.5 in
Ausladung
1.26 in
Schwenkradius
4.25 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Linea
5940UAP100P52 RAL9002

The Linea swivel caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel diameter measures 3.94 inches, and the overall caster height is 4.88 inches. Load specifications include a dynamic capacity of 264.55 pounds at speeds up to 1.86 miles per hour, with a static load rating of 529.11 pounds, making this caster suitable for medium-duty industrial and institutional applications requiring reliable mobility and load-bearing performance.

3.94 in
4.88 in
265 lb
3.94 in
4.88 in
265 lb
Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Linea
5947UAP100P52 RAL9002

The Linea swivel caster with total lock features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and extended service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub minimize rolling resistance. The wheel diameter measures 3.94 inches, and the overall caster height is 4.88 inches. Load specifications include a dynamic capacity of 264.55 lb at speeds up to 1.86 mph and a static load capacity of 529.11 lb, making it suitable for medium-duty mobile equipment applications.

3.94 in
4.88 in
265 lb
3.94 in
4.88 in
265 lb