Skip to main content Skip to search Skip to main navigation

CAD files

The Linea is a swivel caster with directional lock designed for demanding healthcare and office environments. Its fitting is a rectangular plate with US-bolt hole spacing for secure mounting to the equipment frame. The housing incorporates a precision ball bearing for smooth swivel action and is made of polyamide. The wheel has a diameter of 4.92 in and runs on a stainless precision ball bearing, with an injected polyurethane tread on a polyamide body. The overall height is 5.83 in. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at a speed of 1.86 mph. Suitable applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, mobilisation and special needs equipment, nursing and retirement homes, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAC125P52 RAL9002
EAN
4031582353259
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
286.6 lb
Load capacity Static
573.2 lb
Overall Height
5.83 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
2.99 in
Plate hole length (Minimum)
2.83 in
Plate hole width (Maximum)
2.05 in
Plate hole width (Minimum)
1.75 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
10.16 in
Offset
1.57 in
Swivel radius
5.08 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Linea
5940UAC125P52 RAL9002

The Linea swivel caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings for enhanced durability and reduced rolling resistance. The wheel diameter measures 4.92 inches, while the overall caster height is 5.83 inches. Load specifications include a dynamic capacity of 286.6 pounds at speeds up to 1.86 miles per hour and a static load rating of 573.2 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and precise maneuverability.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Linea
5947UAC125P52 RAL9002

The Linea swivel caster with total lock is engineered for demanding healthcare and mobile equipment, including anesthesia carts, MRI systems, care beds, dialysis carts, and patient lifters. The fitting is a rectangular plate with US-bolt hole spacing for direct mounting to standard equipment frames without additional adapters. The housing is manufactured from polyamide and incorporates a precision ball bearing swivel for smooth, reliable rotation under continuous load conditions. The wheel has a diameter of 4.92 in and features an injected polyurethane tread running on a stainless precision ball bearing. The overall height of 5.83 in defines the mounting clearance required beneath the equipment chassis. The static load capacity is 573.2 lb, and the dynamic load capacity is 286.6 lb at 1.86 mph (3 km/h), supporting safe operation within the specified limits.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb
Variants
Swivel caster with combined lock 4.92 in
Swivel caster with combined lock 4.92 in
Linea
594CUAC125P52 RAL9002

The Linea is a swivel caster with combined lock for demanding healthcare and professional environments. The rectangular plate fitting features US-bolt hole spacing for secure mounting to the equipment frame. Washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of polyamide and incorporates a precision ball bearing for smooth swivel action. The wheel has a diameter of 4.92 in and runs on a stainless precision ball bearing, with an injected polyurethane tread and a polyamide body. The overall height of the caster is 5.83 in. The caster supports a static load capacity of 573.2 lb and a dynamic load capacity of 286.6 lb at a speed of 1.86 mph (3 km/h). Typical applications include hospitals, MRI and X-ray systems, medication carts, patient lifters, and ventilators.

4.92 in
5.83 in
287 lb
4.92 in
5.83 in
287 lb