Swivel caster 4.92 in
Linea
Order number:
990770806
detail.eanLabel
4031582352474
Product number:
5940UAC125P30-11 9002/7015/Pan
- Non-hazardous materials
- Tested quality
- Colour matching
The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precisio...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, consistent swivel operation, ensuring effortless directional changes and maneuverability. The wheel assembly measures 4.92 inches in diameter and is equipped with a precision ball bearing made from stainless steel, combined with an injected polyurethane tread that delivers superior durability, floor protection, and reliable grip across diverse surfaces. The polyamide wheel body provides lightweight construction without compromising structural integrity. The overall height of the caster is 5.63 inches, making it suitable for integration into compact and standard equipment designs. This swivel caster demonstrates exceptional load-bearing capabilities with a static load capacity of 573.2 pounds, accommodating heavy medical equipment and transport systems. The dynamic load capacity reaches 286.6 pounds at speeds up to 1.86 miles per hour, ensuring stable performance during active use and transport. The Linea swivel caster is specifically designed for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal choice for healthcare facilities, nursing homes, and specialized medical environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Deutscher Designer Club
Deutscher Designer Club
Interzum Award
Interzum Award
IF Design Award
IF Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme