Skip to main content Skip to search Skip to main navigation
The Linea is a swivel caster with wheel brake designed for mobile furniture applications, including bedside tables, furniture, media furniture, and office furniture. The fitting is a threaded stem with hexagon neck, top, which secures the caster to the furniture frame. The housing features a swiveling stem bearing and is made of polyamide, allowing the wheel assembly to rotate freely about its vertical axis. The wheel has a diameter of 2.95 in and incorporates a precision ball bearing for smooth, low-friction rolling. Its tread is made of injected polyurethane, and its body is constructed from polyamide. The overall height of the caster is 3.23 in. The static load capacity is 352.74 lb, while the dynamic load capacity is 176.37 lb at a speed of 3 km/h, which corresponds to approximately 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAP075S70 10x15 RAL9002 TFR
EAN
4031582394528
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.13 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
3.23 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
0.39 in
Stem length
0.59 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.18 in
Swivel interference
6.38 in
Offset
0.91 in
Swivel radius
3.19 in
Thread diameter
0.39 in
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
2.95 in
Threadguards
With threadguard
Axle
Riveted
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Linea
5920UAP075S70 10x15 RAL9002 TFR

The Linea swivel caster is a precision mobility solution engineered for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. This caster features a threaded stem with hexagon neck, top fitting that provides secure and reliable attachment to furniture bases and frames. The housing is constructed from polyamide material and incorporates a stem, swiveling design that enables smooth 360-degree rotation and directional control. The wheel assembly measures 2.95 inches in diameter and is equipped with a precision ball bearing for smooth, low-friction operation. The wheel tread is manufactured from injected polyurethane, which provides excellent durability, floor protection, and reliable traction across various surfaces. The overall height of the caster is 2.95 inches, making it suitable for applications requiring compact mobility solutions. The Linea caster delivers a static load capacity of 352.74 pounds, accommodating substantial weight loads in stationary applications. For dynamic applications, the caster supports a load capacity of 176.37 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and controlled movement of furniture across floors. The combination of polyamide housing and polyurethane wheel construction provides excellent chemical resistance and longevity in demanding environments.

2.95 in
2.95 in
176 lb
2.95 in
2.95 in
176 lb