Skip to main content Skip to search Skip to main navigation

CAD files

The Linea safety automatic locking system features a blind hole for B10 fitting and incorporates a polyamide housing with stem, swiveling swivel bearing construction. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for smooth operation. The wheel diameter measures 3.94 inches, with an overall height of 3.94 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster system is specifically designed for demanding medical and institutional applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilization and special needs equipment, nursing carts, ultrasound systems, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
592DUAP100L51-11 RAL9002
EAN
4031582415353
Core attributes
Type
Automatic locking system
Overall width
2.87 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.94 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Linea safety
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.57 in
Swivel interference
6.93 in
Swivel radius
3.46 in
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Secure lock
Only starts rolling when a lever or handle is activated by the user. Unintentional movement is effectively prevented
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Efficient operation
Central locking at the touch of a button for ultimate comfort
Skip product gallery

Matching Products

Swivel caster 3.94 in
Linea light
5920UAP100L51-11 7001/7015

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation across diverse equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide, providing exceptional durability and chemical resistance while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly measures 3.94 inches in diameter and combines a polyamide body with an injected polyurethane tread, delivering superior wear resistance and floor protection. Precision ball bearings integrated into the wheel mechanism ensure smooth, quiet operation and extended service life under continuous use. With an overall height of 3.94 inches, this caster maintains a compact profile suitable for space-constrained applications while accommodating substantial loads. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making this caster ideal for medical equipment including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts. This versatile caster is particularly well-suited for hospitals, nursing and retirement homes, office furniture, media furniture, and general furniture applications where reliability, smooth operation, and load-bearing capacity are critical performance requirements.

3.94 in
3.94 in
220 lb
3.94 in
3.94 in
220 lb
Swivel caster with wheel brake 3.94 in
Linea light
5925UAP100L51-11 7001/3000/7015

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment bases and frames. The housing incorporates a stem with swiveling capability constructed from polyamide material, enabling smooth 360-degree rotation for enhanced maneuverability in confined spaces and around obstacles. The wheel measures 3.94 inches in diameter and features a polyamide body with an injected polyurethane tread, supported by a precision ball bearing that ensures smooth, quiet operation and extended service life. The overall height of the caster is 3.94 inches, making it suitable for applications requiring compact vertical profiles. The caster delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, providing reliable performance for both stationary and mobile equipment in healthcare and industrial environments.

3.94 in
3.94 in
220 lb
3.94 in
3.94 in
220 lb