Skip to main content Skip to search Skip to main navigation

CAD files

The Linea safety is an automatic locking system caster designed for medical and industrial applications requiring reliable mobility control and safety features. The caster features a blind hole for B10 fitting, enabling secure attachment to equipment frames and bases. The housing is constructed from polyamide material and incorporates a stem, swiveling bearing that allows multidirectional movement while maintaining structural integrity. The swivel mechanism is engineered with a force to release of 23 N and a spring stroke length of 8 mm, providing controlled locking and unlocking operations. The wheel assembly features a 2.95 inch diameter wheel with a polyamide body and polyurethane injected tread material, supported by a precision ball bearing for smooth rotation and extended service life. The overall height of the caster is 2.97 inches, making it suitable for compact equipment installations. The caster demonstrates a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring safe operation under typical medical equipment mobility requirements. This automatic locking system caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilization and special needs equipment, nursing carts, ultrasound systems, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
592DUAP075L51-10 7001/7015
EAN
4031582378269
S4 Material Number
990771095
Core attributes
Type
Automatic locking system
Overall width
2.17 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
2.97 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.41 lb
Product name
Linea safety
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Hint
Force to release 23 N and spring stroke length 8 mm.
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.18 in
Swivel interference
5.12 in
Offset
0.91 in
Swivel radius
2.56 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.59 in
Diameter
2.95 in
Body width
0.59 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Secure lock
Only starts rolling when a lever or handle is activated by the user. Unintentional movement is effectively prevented
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Efficient operation
Central locking at the touch of a button for ultimate comfort
Skip product gallery

Matching Products

Swivel caster 2.95 in
Linea light
5920UAP075L51-10 7001/7015/7001

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide material, which provides excellent chemical resistance and durability while maintaining lightweight characteristics essential for mobile medical devices and furniture applications. The wheel assembly consists of a 2.95 inch diameter wheel with an injected polyurethane tread bonded to a polyamide body, supported by precision ball bearings that deliver smooth, quiet operation and extended service life. The caster achieves an overall height of 2.97 inches, making it suitable for integration into compact medical carts and equipment without compromising maneuverability or stability. Load capacity specifications indicate a static load rating of 440.92 pounds per caster, with a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring safe operation under typical hospital and clinical conditions. This swivel caster is specifically designed for use in anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing and retirement homes, and office environments requiring dependable mobility solutions.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb
Swivel caster with wheel brake 2.95 in
Linea light
5925UAP075L51-10 7001/3000/7015

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment and furniture bases. The housing incorporates a stem for swiveling functionality and is constructed from polyamide, a durable engineering plastic that offers excellent chemical resistance and longevity in healthcare environments. The wheel measures 2.95 inches in diameter and features a precision ball bearing for smooth, quiet operation and extended service life. The wheel tread is manufactured from injected polyurethane, which provides superior floor protection, low noise levels, and excellent maneuverability on various floor surfaces. The overall height of the caster assembly is 2.97 inches, making it suitable for compact installations where space is limited. The caster supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under typical operational conditions in medical facilities and commercial settings.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb