Skip to main content Skip to search Skip to main navigation
The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel has a plain bearing with spacer tube. The Linea safety has a wheel diameter of 2.95 in and an overall height of 2.97 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb. The force to release is 23 n with a spring stroke length of 8 mm.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
592DUAI075L51-10 RAL9002
EAN
4031582378214
Core attributes
Type
Automatic locking system
Overall width
2.17 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
2.97 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.35 lb
Product name
Linea safety
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Hint
Force to release 23 N and spring stroke length 8 mm.
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
5.2 in
Offset
0.91 in
Swivel radius
2.6 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Secure lock
Only starts rolling when a lever or handle is activated by the user. Unintentional movement is effectively prevented
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Efficient operation
Central locking at the touch of a button for ultimate comfort
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Linea light
5920UAI075L51-10 RAL9002

The Linea light swivel castor features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a swiveling swivel bearing and a stem, with the wheel body material also made of polyamide. The tread material is polyurethane, injected. The wheel has a plain bearing with spacer tube. The Linea light swivel castor has a wheel diameter of 2.95 in and an overall height of 2.97 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb.

2.95 in
2.97 in
176 lb
2.95 in
2.97 in
176 lb
Swivel caster with wheel brake 2.95 in
Linea light
5925UAI075L51-10 RAL9002

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to equipment and furniture bases. The housing incorporates a stem with swiveling capability constructed from polyamide material, enabling smooth 360-degree rotation for enhanced maneuverability in tight spaces and around obstacles. The wheel measures 2.95 inches in diameter and features a polyurethane injected tread bonded to a polyamide body, delivering superior durability and floor protection. The wheel is supported by a plain bearing with spacer tube that ensures smooth operation and extended service life. The overall height of the caster assembly is 2.97 inches, making it suitable for compact equipment and furniture applications. The caster delivers a static load capacity of 352.74 pounds and a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, providing reliable performance in mobile healthcare and commercial environments where consistent load handling and smooth mobility are essential requirements.

2.95 in
2.97 in
176 lb
2.95 in
2.97 in
176 lb