Skip to main content Skip to search Skip to main navigation

CAD files

The Linea low height is a swivel caster with wheel brake designed for demanding medical and industrial applications. This caster features a bolt hole fitting that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational life. The wheel assembly consists of a 2.95 inch diameter wheel with an injected polyurethane tread bonded to a polyamide body, paired with a precision ball bearing that provides reliable rolling performance and reduced friction during operation. The overall height of the caster measures 3.07 inches, making it suitable for applications requiring a compact, low-profile design. This caster is engineered to support a static load capacity of 396.83 pounds and a dynamic load capacity of 198.42 pounds at speeds up to 1.86 miles per hour, making it ideal for use in hospitals, nursing facilities, and medical equipment applications including anesthesia carts, medication carts, nursing carts, computers on wheels, dialysis carts, patient lifters, shower chairs, treatment chairs, and various diagnostic imaging equipment such as C-Arms, CT scanners, MRI systems, X-Ray machines, and ultrasound units, as well as general furniture and industrial applications requiring reliable mobility and precise load handling.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5945UAP075P30-10 LH 7001/K3000/7015
EAN
4031582373042
S4 Materialnummer
990770591
Core attributes
Gehäusetyp
Swivel caster with wheel brake
Gesamtbreite
2.28 in
Tragfähigkeit bei 3 km/h
198.42 lb
Statische Tragfähigkeit
396.83 lb
Bauhöhe
3.07 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.52 lb
Produktname
Linea low height
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.39 in
Housing
Farbe
Silver gray (RAL7001)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
1.18 in
Störkreis
6.14 in
Ausladung
0.91 in
Schwenkradius
3.07 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Achsloch Durchmesser
0 in
Nabenlänge
0 in
Breite der Lauffläche
0.59 in
Durchmesser
2.95 in
Breite des Radkörpers
0.59 in
Fadenschutz
With threadguard
Laufflächenfarbe
Slate gray (RAL7015)
Lager
Precision ball bearing
Radfarbe
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Robust housing
Twin wheel castor for high load capacity and low height
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Swivel caster 2.95 in
Linea low height
5940UAP075P30-10 LH 7001/7015/7001

The Linea low height swivel caster is engineered for demanding medical and industrial applications requiring reliable mobility solutions. This swivel caster features a bolt hole fitting type that enables secure installation on a wide range of equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational life. The wheel assembly measures 2.95 inches in diameter and is composed of a polyamide body with an injected polyurethane tread, providing excellent durability and floor protection. The precision ball bearing integrated into the wheel delivers consistent rolling performance across various surfaces. With an overall height of 3.07 inches, this compact caster maintains a low profile suitable for space-constrained applications. The load capacity specifications indicate a static load rating of 396.83 pounds and a dynamic load capacity of 198.42 pounds at speeds up to 1.86 miles per hour. The Linea low height swivel caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, furniture, hospitals, medication carts, nursing and retirement homes, nursing carts, patient lifters, shower chairs, treatment chairs, ultrasound systems, and ventilators. This versatile caster combines precision engineering with practical functionality to meet the stringent requirements of healthcare facilities and institutional environments.

2.95 in
3.07 in
198 lb
2.95 in
3.07 in
198 lb