Skip to main content Skip to search Skip to main navigation

CAD files

The Linea low height swivel castor features a bolt hole fitting with a polyamide housing and precision ball bearing swivel bearing. The wheel body is also made of polyamide with a polyurethane tread injected onto it. The wheel utilizes a precision ball bearing and has a diameter of 3.94 in. The overall height of the castor is 4.06 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. The Linea low height provides reliable mobility with its durable polyamide and polyurethane components, smooth-rolling precision bearings, and substantial load capacity. The compact 4.06 in height allows it to fit under low furniture and equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5940UAP100P30-8 LH RAL7001
EAN
4031582373035
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.87 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
4.06 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.55 lb
Produktname
Linea low height
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.31 in
Housing
Farbe
Silver gray (RAL7001)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
1.61 in
Störkreis
7.09 in
Ausladung
1.26 in
Schwenkradius
3.46 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
0.79 in
Durchmesser
3.94 in
Fadenschutz
With threadguard
Lager
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Robust housing
Twin wheel castor for high load capacity and low height
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Linea low height
5945UAP100P30-8 LH RAL7001

The Linea low height swivel castor with wheel brake and bolt hole fitting features a housing made of polyamide and a precision ball bearing swivel bearing. The wheel body is made of polyamide with a polyurethane injected tread. The wheel utilizes a precision ball bearing and has a diameter of 3.94 in. The overall height of the castor is 4.06 in. It has a load capacity of 220.46 lb at 3 km/h and a static load capacity of 440.92 lb. The Linea low height castor provides sturdy mobility with its polyamide and precision bearing construction while maintaining a low profile. The polyurethane tread allows for smooth rolling while the integrated wheel brake locks the wheel in place when stationary. With its generous load capacities, this castor is ideal for industrial, medical, and commercial furniture transportation applications where a low-clearance wheeled base is required.

3.94 in
4.06 in
220 lb
3.94 in
4.06 in
220 lb