Skip to main content Skip to search Skip to main navigation

CAD files

The Linea low height swivel caster is engineered for demanding medical and industrial applications requiring reliable mobility and precision performance. This swivel caster features a bolt hole fitting type that enables secure and straightforward installation on a wide variety of equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational life. The wheel assembly consists of a 2.95 inch diameter wheel with a polyamide body and injected polyurethane tread material, paired with a precision ball bearing that delivers optimal rolling performance and load distribution. The overall height of this caster measures 3.07 inches, making it ideal for applications where low-profile mobility is essential. The Linea low height swivel caster supports a static load capacity of 396.83 pounds and a dynamic load capacity of 198.42 pounds at speeds up to 1.86 miles per hour. This caster is specifically designed for use in hospitals, nursing homes, and retirement facilities, where it performs reliably on anesthesia carts, medication carts, nursing carts, patient lifters, shower chairs, treatment chairs, and various medical imaging equipment including C-Arms, CT scanners, MRI systems, and X-ray machines. Additionally, the caster is well-suited for computers on wheels, dialysis carts, ventilators, ultrasound equipment, and general furniture applications requiring dependable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5940UAP075P30-8 LH 9002/7015/9002
EAN
4031582370775
S4 Materialnummer
990770580
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.28 in
Tragfähigkeit bei 3 km/h
198.42 lb
Statische Tragfähigkeit
396.83 lb
Bauhöhe
3.07 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.49 lb
Produktname
Linea low height
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.31 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Precision ball bearing
Dom Durchmesser
1.18 in
Störkreis
4.76 in
Ausladung
0.91 in
Schwenkradius
2.38 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Achsloch Durchmesser
0 in
Nabenlänge
0 in
Breite der Lauffläche
0.59 in
Durchmesser
2.95 in
Breite des Radkörpers
0.59 in
Fadenschutz
With threadguard
Laufflächenfarbe
Slate gray (RAL7015)
Lager
Precision ball bearing
Radfarbe
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Robust housing
Twin wheel castor for high load capacity and low height
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance the performance and functionality of caster systems in industrial and commercial applications. This accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is constructed from high-grade materials selected for their resistance to wear, corrosion, and environmental degradation, ensuring reliable performance across diverse operating conditions. Engineers can integrate this accessory into existing caster installations with minimal modification, making it an ideal solution for equipment upgrades and maintenance applications. The design prioritizes compatibility with industry-standard caster configurations while maintaining strict tolerances for optimal mechanical performance and smooth operation.

Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 2.95 in
Swivel caster with wheel brake 2.95 in
Linea low height
5945UAP075P30-8 LH RAL9002

The Linea low height is a swivel caster with wheel brake designed for precision mobility applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by precision ball bearings and measures 2.95 inches in diameter. The caster has an overall height of 3.07 inches, making it suitable for low-profile applications. Load specifications include a dynamic capacity of 198.42 pounds at speeds up to 1.86 miles per hour, with a static load rating of 396.83 pounds, delivering reliable performance in demanding industrial environments.

2.95 in
3.07 in
198 lb
2.95 in
3.07 in
198 lb