Skip to main content Skip to search Skip to main navigation

CAD files

The Linea low height swivel caster is engineered for demanding medical and industrial applications requiring reliable mobility and precision performance. This swivel caster features a bolt hole fitting type that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotational movement and extended operational life. The wheel assembly consists of a 2.95 inch diameter wheel with a polyamide body and injected polyurethane tread material, paired with a precision ball bearing that delivers optimal rolling performance and durability. The caster maintains a compact overall height of 3.07 inches, making it ideal for applications where vertical clearance is limited. Load capacity specifications indicate a static load rating of 396.83 pounds and a dynamic load capacity of 198.42 pounds at a speed of approximately 1.86 miles per hour. The Linea low height swivel caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, furniture, hospitals, medication carts, nursing and retirement homes, nursing carts, patient lifters, shower chairs, treatment chairs, ultrasound systems, and ventilators, providing dependable performance across diverse healthcare and institutional environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5940UAP075P30-10 LH 7001/7015/7001
EAN
4031582373004
S4 Material Number
990770589
Core attributes
CO2 emission (scope 3)
0.71
Type
Swivel caster
Overall width
2.28 in
Load capacity at 3 km/h
198.42 lb
Load capacity Static
396.83 lb
Overall Height
3.07 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.47 lb
Product name
Linea low height
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.39 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.18 in
Swivel interference
4.76 in
Offset
0.91 in
Swivel radius
2.38 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.59 in
Diameter
2.95 in
Body width
0.59 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Robust housing
Twin wheel castor for high load capacity and low height
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Swivel caster with wheel brake 2.95 in
Linea low height
5945UAP075P30-10 LH 7001/K3000/7015

The Linea low height is a swivel caster with wheel brake designed for demanding medical and industrial applications. This caster features a bolt hole fitting that enables secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly consists of a 2.95 inch diameter wheel with a polyamide body and injected polyurethane tread, paired with a precision ball bearing that provides excellent rolling performance and durability. The overall height of this caster measures 3.07 inches, making it ideal for applications requiring a compact, low-profile design. The caster demonstrates robust load-carrying capabilities with a static load capacity of 396.83 pounds and a dynamic load capacity of 198.42 pounds at speeds up to 1.86 miles per hour. The Linea low height caster is specifically engineered for use in hospitals, nursing facilities, and retirement homes, where it performs reliably on anesthesia carts, medication carts, nursing carts, computers on wheels, dialysis carts, patient lifters, shower chairs, treatment chairs, and medical imaging equipment including C-Arms, CT scanners, MRI systems, X-Ray machines, and ultrasound units. Additionally, this versatile caster is suitable for furniture applications and ventilator support systems, making it an excellent choice for any environment demanding dependable mobility solutions.

2.95 in
3.07 in
198 lb
2.95 in
3.07 in
198 lb