Skip to main content Skip to search Skip to main navigation
The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole fitting for B10 mounting, ensuring secure and reliable installation on various equipment and furniture platforms. The housing is constructed from polyamide material with a stem swiveling design that enables smooth 360-degree rotation for enhanced maneuverability and directional control. The wheel assembly incorporates a 2.56-inch diameter polyamide body with a tread material identical to the wheel body, supported by a plain bearing that provides smooth rolling performance and durability. The overall height of the caster measures 2.68 inches, making it suitable for applications requiring compact vertical profiles. The load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load capacity of 110.23 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and reliable operation under typical medical and commercial equipment usage conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOH065L51-10 KICK PEDAL
EAN
4031582403992
Core attributes
Type
Swivel caster with wheel brake
Overall width
1.81 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
2.68 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.23 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
5.28 in
Swivel radius
2.64 in
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.55 in
Diameter
2.56 in
Threadguards
With threadguard
Bearing
Plain bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low wear and tear wheels
Durable wheels with extremely low wear
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Swivel caster 2.56 in
Swivel caster 2.56 in
Linea light
5920UOH065L51-10

The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a reliable plain bearing system for consistent performance. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This versatile caster is designed for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.

2.56 in
2.68 in
110 lb
2.56 in
2.68 in
110 lb
Swivel caster with wheel brake 2.56 in
Linea light
5925UOH065L51-10

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole fitting for B10 mounting, ensuring secure and reliable installation on various equipment and furniture platforms. The housing is constructed from polyamide material with a stem swiveling design that enables smooth 360-degree rotation for enhanced maneuverability and directional control. The wheel assembly incorporates a 2.56-inch diameter polyamide body with a tread material identical to the wheel body, supported by a plain bearing that provides smooth rolling performance and durability. The overall height of the caster measures 2.68 inches, making it suitable for applications requiring compact vertical profiles. The load capacity specifications indicate a static load rating of 220.46 pounds and a dynamic load capacity of 110.23 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and reliable operation under typical medical and commercial equipment usage conditions.

2.56 in
2.68 in
110 lb
2.56 in
2.68 in
110 lb