Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment bases and frames. The housing incorporates a stem with swiveling capability constructed from polyamide material, enabling smooth 360-degree rotation for enhanced maneuverability in confined spaces and around obstacles. The wheel measures 3.94 inches in diameter and features a polyamide body with an injected polyurethane tread, supported by a precision ball bearing that ensures smooth, quiet operation and extended service life. The overall height of the caster is 3.94 inches, making it suitable for applications requiring compact vertical profiles. The caster delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, providing reliable performance for both stationary and mobile equipment in healthcare and industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAP100L51-11 7001/3000/7015
EAN
4031582350562
S4 Material Number
990770455
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.87 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.94 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.97 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.61 in
Swivel interference
8.03 in
Offset
1.26 in
Swivel radius
4.02 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.79 in
Diameter
3.94 in
Body width
0.79 in
Threadguards
With threadguard
Tread color
Slate gray (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Swivel caster 3.94 in
Linea light
5920UAP100L51-11 7001/7015

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation across diverse equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide, providing exceptional durability and chemical resistance while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly measures 3.94 inches in diameter and combines a polyamide body with an injected polyurethane tread, delivering superior wear resistance and floor protection. Precision ball bearings integrated into the wheel mechanism ensure smooth, quiet operation and extended service life under continuous use. With an overall height of 3.94 inches, this caster maintains a compact profile suitable for space-constrained applications while accommodating substantial loads. The load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making this caster ideal for medical equipment including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts. This versatile caster is particularly well-suited for hospitals, nursing and retirement homes, office furniture, media furniture, and general furniture applications where reliability, smooth operation, and load-bearing capacity are critical performance requirements.

3.94 in
3.94 in
220 lb
3.94 in
3.94 in
220 lb
Automatic locking system 3.94 in
Linea safety
592DUAP100L51-11 7001/7015

The Linea safety is an automatic locking system caster designed for demanding medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilization and special needs equipment, nursing carts, ultrasound systems, and ventilators. The caster features a blind hole for B10 fitting that provides secure attachment to compatible equipment bases. The housing is constructed from polyamide material and incorporates a stem swiveling bearing that enables smooth multidirectional movement while maintaining structural integrity. The wheel assembly measures 3.94 inches in diameter and features a polyamide body with an injected polyurethane tread, supported by a precision ball bearing that ensures reliable rotation and extended service life. The overall height of the caster is 3.94 inches, making it suitable for applications requiring compact vertical profiles. The caster demonstrates exceptional load-bearing capability with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring safe and stable operation across a wide range of medical and industrial environments.

3.94 in
3.94 in
220 lb
3.94 in
3.94 in
220 lb