Skip to main content Skip to search Skip to main navigation
The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to equipment and furniture. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, enabling smooth multidirectional movement and precise positioning. The wheel measures 2.95 inches in diameter and is engineered with a polyamide body and polyurethane injected tread material, supported by a plain bearing for smooth rotation and durability. The overall height of the caster is 2.97 inches, making it suitable for various equipment configurations and height requirements. The load capacity specifications indicate a static load capacity of 396.83 pounds and a dynamic load capacity of 198.42 pounds at a speed of approximately 1.86 miles per hour, ensuring reliable performance under typical operational conditions in healthcare and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAO075L51-10 RAL9002
EAN
4031582377606
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.17 in
Load capacity at 3 km/h
198.42 lb
Load capacity Static
396.83 lb
Overall Height
2.97 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.39 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.18 in
Swivel interference
6.38 in
Offset
0.91 in
Swivel radius
3.19 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Automatic locking system 2.95 in
Automatic locking system 2.95 in
Linea safety
592DUAO075L51-10 RAL9002

The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide with a swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel has a plain bearing and measures 2.95 inches in diameter with an overall height of 2.97 inches. The load capacity at 3 km/h is 198.42 lb and the static load capacity is 396.83 lb. The force to release is 23 N with a spring stroke length of 8 mm.

2.95 in
2.97 in
198 lb
2.95 in
2.97 in
198 lb