Skip to main content Skip to search Skip to main navigation
The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications. The caster features a blind hole for B10 fitting, enabling secure and reliable attachment to various equipment and furniture platforms. The housing incorporates a stem that swivels, constructed from polyamide material to ensure durability and resistance to frequent directional changes. The wheel assembly consists of a 2.56 inch diameter wheel body manufactured from polypropylene, with an identical tread material that provides consistent rolling performance and wear characteristics. The wheel is equipped with a plain bearing with spacer tube, delivering smooth rotation and extended operational life. The overall height of the caster measures 2.68 inches, making it suitable for compact installations where space constraints are critical. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial equipment weight when stationary. The dynamic load capacity reaches 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe operation during transport and repositioning. This caster is ideally suited for anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts, making it a versatile solution for healthcare and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925POI065L51-10 KICK PEDAL
EAN
4031582404050
Core attributes
Type
Swivel caster with wheel brake
Overall width
1.81 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.68 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.2 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
5.28 in
Swivel radius
2.64 in
Wheel
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
0.55 in
Diameter
2.56 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low wear and tear wheels
Durable wheels with extremely low wear
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Swivel caster 2.56 in
Swivel caster 2.56 in
Linea light
5920POI065L51-10

The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration that delivers reliable performance. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making it suitable for applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound devices, ventilators, and professional cleaning carts.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb
Swivel caster with wheel brake 2.56 in
Linea light
5925POI065L51-10

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications. The caster features a blind hole for B10 fitting, enabling secure and reliable attachment to various equipment and furniture platforms. The housing incorporates a stem that swivels, constructed from polyamide material, which provides excellent durability and chemical resistance for use in healthcare environments and industrial settings. The wheel assembly consists of a 2.56 inch diameter wheel body manufactured from polypropylene, paired with an identical polypropylene tread material that ensures consistent rolling performance and longevity. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and reduces friction during operation. The overall height of the caster measures 2.68 inches, making it suitable for integration into compact equipment designs and mobile furniture systems. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial weight when stationary, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during transport and repositioning. This caster is ideally suited for anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts, making it a versatile solution for healthcare and commercial mobility requirements.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb