Skip to main content Skip to search Skip to main navigation
The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, hospital environments, media furniture, medication carts, nursing and retirement home settings, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts. The caster features a blind hole fitting for B10 mounting, ensuring secure and reliable installation across diverse equipment platforms. The housing is constructed from polyamide material and incorporates a stem swiveling design that enables smooth directional control and maneuverability in confined spaces and high-traffic environments. The wheel assembly consists of a polypropylene body with an identical tread material composition, mounted on a plain bearing for smooth rotation and minimal maintenance requirements. The caster achieves an overall height of 2.68 inches, providing optimal clearance and ergonomic positioning for various cart and furniture applications. The wheel diameter measures 2.56 inches, delivering balanced performance across different floor surfaces. Load capacity specifications indicate a static load rating of 176.37 pounds, supporting substantial equipment and supply loads, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during transport and positioning of sensitive medical equipment and materials.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5925POH065L51-10 KICK PEDAL
EAN
4031582404012
Core attributes
Gehäusetyp
Swivel caster with wheel brake
Gesamtbreite
1.81 in
Tragfähigkeit bei 3 km/h
88.18 lb
Statische Tragfähigkeit
176.37 lb
Bauhöhe
2.68 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.2 lb
Produktname
Linea light
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.39 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
0.91 in
Störkreis
5.28 in
Schwenkradius
2.64 in
Wheel
Material des Radkörpers
Polypropylene
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
0.55 in
Durchmesser
2.56 in
Fadenschutz
With threadguard
Lager
Plain bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low wear and tear wheels
Durable wheels with extremely low wear
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Swivel caster with wheel brake 2.56 in
Linea light
5925POH065L51-10

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole fitting for B10 mounting, ensuring secure and reliable installation on various equipment and furniture platforms. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced maneuverability and directional control. The wheel measures 2.56 inches in diameter and is manufactured from polypropylene, with the tread material being identical to the wheel body for consistent performance and durability. The wheel is equipped with a plain bearing that provides smooth rolling motion and reliable operation under continuous use. The overall height of the caster assembly is 2.68 inches, making it suitable for applications requiring compact and space-efficient designs. The caster demonstrates a static load capacity of 176.37 pounds, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of 1.86 miles per hour, providing reliable performance for mobile medical equipment and furniture requiring frequent repositioning and transport throughout healthcare facilities and commercial environments.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb
Variants
Swivel caster 2.56 in
Swivel caster 2.56 in
Linea light
5920POH065L51-10

The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a reliable plain bearing system for consistent rolling performance. The wheel measures 2.56 inches in diameter, contributing to an overall caster height of 2.68 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound machines, ventilators, and professional cleaning carts.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb