Skip to main content Skip to search Skip to main navigation
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.68 inches for the complete caster assembly. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media systems, medication carts, nursing facilities, office chairs, ultrasound units, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI065L51-10
EAN
4031582404081
Core attributes
Type
Swivel caster
Overall width
1.81 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
2.68 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.19 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
4.41 in
Swivel radius
2.2 in
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.55 in
Diameter
2.56 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Low wear and tear wheels
Durable wheels with extremely low wear
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Swivel caster with wheel brake 2.56 in
Stylea
5925UOI065L51-10 KICK PEDAL

The Stylea is a swivel caster with wheel brake designed for versatile mobility applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem that swivels, providing enhanced maneuverability and directional control. The wheel assembly consists of a 2.56 inch diameter polyamide wheel body with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and reliable operation under typical use conditions. The overall height of the caster measures 2.68 inches, making it suitable for applications requiring compact mobility solutions. This caster is engineered to support a static load capacity of 220.46 pounds, while maintaining a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour. The combination of polyamide construction, reliable bearing system, and integrated wheel brake functionality makes the Stylea an effective solution for furniture and equipment requiring controlled, stable mobility with dependable braking performance.

2.56 in
2.68 in
110 lb
2.56 in
2.68 in
110 lb
Swivel caster with wheel brake 2.56 in
Stylea
5925UOI065L51-10

The Stylea is a swivel caster with wheel brake designed for versatile mobility applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem that swivels, providing multidirectional movement and enhanced maneuverability. The wheel assembly consists of a polyamide body with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is equipped with a plain bearing with spacer tube, which facilitates smooth rotation and reliable operation under typical use conditions. The wheel diameter measures 2.56 inches, contributing to the overall height of 2.68 inches for the complete caster assembly. This caster is rated for a static load capacity of 220.46 pounds, supporting substantial weight when stationary, and a dynamic load capacity of 110.23 pounds at a maximum speed of approximately 1.86 miles per hour, making it suitable for furniture that requires both stability and controlled mobility. The combination of polyamide construction throughout the housing and wheel components provides excellent chemical resistance and durability while maintaining a lightweight profile ideal for furniture applications.

2.56 in
2.68 in
110 lb
2.56 in
2.68 in
110 lb