Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide material, which provides excellent chemical resistance and durability while enabling smooth 360-degree rotation for enhanced maneuverability. The wheel assembly features a 2.95 inch diameter construction with a polyamide body and injected polyurethane tread material, delivering optimal performance across diverse floor surfaces while minimizing noise and vibration. Precision ball bearings integrated into the wheel mechanism ensure smooth, consistent operation and extended service life under continuous use. With an overall height of 2.97 inches, this caster maintains a compact profile suitable for space-constrained applications while preserving adequate ground clearance. The load capacity specifications indicate a static load rating of 440.92 pounds, supporting substantial equipment weight during stationary positioning, while the dynamic load capacity reaches 220.46 pounds at speeds up to 1.86 miles per hour, accommodating smooth transport of medical devices and furniture. The Linea light swivel caster is specifically designed for applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, hospital environments, media furniture, medication carts, nursing and retirement home settings, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities and commercial operations requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5920UAP075L51-10 9002/7015/9002
EAN
4031582353365
S4 Materialnummer
990770568
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
2.17 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
2.97 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
0.4 lb
Produktname
Linea light
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.39 in
Housing
Farbe
Gray white (RAL9002)
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
1.18 in
Störkreis
5.12 in
Ausladung
0.91 in
Schwenkradius
2.56 in
Wheel
Härte der Lauffläche (A)
92 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Achsloch Durchmesser
0 in
Nabenlänge
0 in
Breite der Lauffläche
0.59 in
Durchmesser
2.95 in
Breite des Radkörpers
0.59 in
Fadenschutz
With threadguard
Laufflächenfarbe
Slate gray (RAL7015)
Lager
Precision ball bearing
Radfarbe
Slate gray (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Automatic locking system 2.95 in
Automatic locking system 2.95 in
Linea safety
592DUAP075L51-10 RAL9002

The Linea safety automatic locking system features a blind hole for b10 fitting fitting and a housing made of polyamide with a swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel has a precision ball bearing and measures 2.95 inches in diameter with an overall height of 2.97 inches. The load capacity at 3 km/h is 220.46 lb and the static load capacity is 440.92 lb. The force to release is 23 N with a spring stroke length of 8 mm.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb
Swivel caster with wheel brake 2.95 in
Linea light
5925UAP075L51-10 9002/3000/7015

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment bases and frames. The housing incorporates a stem swiveling design constructed from polyamide material, enabling smooth 360-degree rotation and directional control. The wheel assembly measures 2.95 inches in diameter and features a polyamide body with an injected polyurethane tread for optimal grip and durability. A precision ball bearing ensures smooth, quiet operation and extended service life. The overall height of the caster is 2.97 inches, making it suitable for applications requiring compact vertical profiles. The caster supports a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, providing reliable performance in both stationary and mobile applications across healthcare, hospitality, and office environments.

2.95 in
2.97 in
220 lb
2.95 in
2.97 in
220 lb