Skip to main content Skip to search Skip to main navigation
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration that delivers reliable performance. The wheel measures 2.56 inches in diameter, while the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds, making it suitable for applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound devices, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5920POI065L51-10
EAN
4031582404036
Core attributes
Gehäusetyp
Swivel caster
Gesamtbreite
1.81 in
Tragfähigkeit bei 3 km/h
88.18 lb
Statische Tragfähigkeit
176.37 lb
Bauhöhe
2.68 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
0.17 lb
Produktname
Linea light
Norm
EN12528 - Furniture Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Blind hole for B10 fitting
Rückenloch Durchmesser
0.39 in
Housing
Gabelform
Twin wheel housing
Material
Polyamide
Schwenklager
Stem, swiveling
Dom Durchmesser
0.91 in
Störkreis
4.41 in
Schwenkradius
2.2 in
Wheel
Material des Radkörpers
Polypropylene
Material der Lauffläche
Identical with wheel body
Breite der Lauffläche
0.55 in
Durchmesser
2.56 in
Fadenschutz
Without threadguard
Lager
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Low wear and tear wheels
Durable wheels with extremely low wear
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Swivel caster with wheel brake 2.56 in
Linea light
5925POI065L51-10

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications. This caster features a blind hole for B10 fitting, enabling secure and reliable installation on various equipment platforms. The housing incorporates a stem, swiveling design constructed from polyamide, providing excellent durability and chemical resistance for use in hospitals, nursing homes, and professional healthcare environments. The wheel measures 2.56 inches in diameter and is manufactured from polypropylene, with the tread material being identical to the wheel body for consistent performance and wear characteristics. The bearing system utilizes a plain bearing with spacer tube, ensuring smooth rotation and extended operational life. The overall height of the caster is 2.68 inches, making it suitable for integration into compact medical equipment and furniture designs. This caster delivers a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, medication carts, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The combination of robust construction, reliable braking mechanism, and precise load specifications ensures dependable performance in critical healthcare and commercial settings.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb
Swivel caster with wheel brake 2.56 in
Linea light
5925POI065L51-10 KICK PEDAL

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications. The caster features a blind hole for B10 fitting, enabling secure and reliable attachment to various equipment and furniture platforms. The housing incorporates a stem, swiveling design constructed from polyamide, which provides excellent durability and chemical resistance while maintaining lightweight characteristics essential for mobile medical devices and furniture systems. The wheel assembly consists of a 2.56 inch diameter wheel body manufactured from polypropylene, paired with an identical polypropylene tread material that ensures consistent rolling performance and floor protection. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation while maintaining structural integrity under operational loads. The overall height of the caster measures 2.68 inches, making it suitable for integration into compact equipment designs where space constraints are critical. The caster delivers a static load capacity of 176.37 pounds, accommodating substantial equipment weight, while maintaining a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring safe operation during transport of anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing facilities, retirement homes, and office environments.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb