Skip to main content Skip to search Skip to main navigation
The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes and maneuverability. The wheel assembly consists of a polypropylene body with tread material identical to the wheel body, supported by a reliable plain bearing system for consistent rolling performance. The wheel measures 2.56 inches in diameter, contributing to an overall caster height of 2.68 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920POH065L51-10
EAN
4031582404029
Core attributes
Type
Swivel caster
Overall width
1.81 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.68 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.18 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
4.41 in
Swivel radius
2.2 in
Wheel
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
0.55 in
Diameter
2.56 in
Threadguards
With threadguard
Bearing
Plain bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Low wear and tear wheels
Durable wheels with extremely low wear
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Swivel caster with wheel brake 2.56 in
Linea light
5925POH065L51-10

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole fitting for B10 mounting, ensuring secure and reliable installation on various equipment and furniture bases. The housing is constructed from polyamide material and incorporates a stem swiveling design that enables smooth 360-degree rotation for enhanced maneuverability and directional control. The wheel measures 2.56 inches in diameter and is manufactured from polypropylene, with the tread material being identical to the wheel body for consistent performance and durability. The wheel is equipped with a plain bearing that provides smooth rolling motion and reliable operation under continuous use. The overall height of the caster assembly is 2.68 inches, making it suitable for applications requiring compact wheel solutions. The caster demonstrates a static load capacity of 176.37 pounds, supporting substantial weight loads in stationary positions, while the dynamic load capacity reaches 88.18 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and controlled movement of equipment and furniture in healthcare and commercial environments.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb
Swivel caster with wheel brake 2.56 in
Linea light
5925POH065L51-10 KICK PEDAL

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, hospital environments, media furniture, medication carts, nursing and retirement home settings, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts. The caster features a blind hole fitting for B10 mounting, enabling secure and reliable installation across diverse equipment platforms. The housing is constructed from polyamide material and incorporates a stem swiveling design that provides smooth directional control and maneuverability in confined spaces and high-traffic environments. The wheel assembly consists of a polypropylene body with an identical tread material composition, supported by a plain bearing that ensures smooth rotation and extended operational life. The bearing design minimizes friction while maintaining consistent performance throughout the caster's service life. The overall height of the caster measures 2.68 inches, providing a compact profile suitable for applications requiring low-profile mobility solutions. The caster delivers a static load capacity of 176.37 pounds, accommodating substantial equipment weight, while maintaining a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, ensuring safe and controlled movement of medical devices and furniture systems in healthcare and commercial environments.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb