Skip to main content Skip to search Skip to main navigation
The Linea clinic is a swivel caster with central total lock designed for hospital and healthcare equipment, such as anesthesia carts, dialysis carts, hospital beds, stretchers, ultrasound units, and MRI systems. The fitting is a stem with cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of polyamide and features a precision ball bearing for swivel movement. The wheel has a diameter of 5.91 in and is equipped with a stainless precision ball bearing, while its injected, electric-conductive polyurethane tread is mounted on a polyamide body. The overall height of the caster is 6.89 in. The static load capacity is 992.08 lb, and the dynamic load capacity is 330.69 lb at a speed of 2.49 mph and 330.69 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5946USC150R36-32S30 D 9002 4xM6 W OH175
EAN
4031582360158
S4 Material Number
990037768
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central , total lock
Overall width
2.8 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall Height
6.89 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.68 lb
Product name
Linea clinic
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Bolt thread position
0.28 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.79 in
Swivel interference
10 in
Offset
1.87 in
Swivel radius
5 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.59 in
Diameter
5.91 in
Body width
0.59 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Gray white (RAL9002)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

IF Design Award

IF Design Award

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Swivel caster with central, total or directional lock 5.91 in
Linea clinic
5944USC150R36-32S30 D 9002 4xM6 W OH175

The Linea clinic is a swivel caster with central, total or directional lock for healthcare use. The stem fitting with cam hole for profile bars, short version, requires washable beds to be sealed in the fitting area by the hospital bed manufacturer. The polyamide housing incorporates a precision ball bearing for swivel motion. The 5.91 in wheel uses a stainless precision ball bearing and an injected, electric-conductive polyurethane tread on a polyamide body. The overall height is 6.89 in. The static load capacity is 992.08 lb, and the dynamic load capacity is 330.69 lb at 2.49 mph and 330.69 lb at 1.86 mph. Applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray, computers on wheels, dialysis carts, hospital beds, hospitals, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound and ventilators.

5.91 in
6.89 in
331 lb
5.91 in
6.89 in
331 lb