Skip to main content Skip to search Skip to main navigation
The Linea clinic is a swivel caster with central total lock designed for demanding healthcare environments including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound systems, and ventilators. The fitting features a stem with cam hole for profile bars in short version configuration, and washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper operation. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly consists of a 4.92 inch diameter wheel with a polyamide body and polyurethane injected tread material that is electric-conductive, supported by a precision stainless steel ball bearing for reliable rotation. The overall height of the caster is 5.12 inches. The load capacity specifications indicate a static load capacity of 992.08 pounds, while the dynamic load capacity is 330.69 pounds at 2.49 miles per hour and 330.69 pounds at 1.86 miles per hour, providing flexibility for various operational speeds in clinical settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5946USC125R36-32S30 D 9002 4xM6 W
EAN
4031582360127
S4 Material Number
990036613
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central , total lock
Overall width
2.8 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall Height
5.12 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2 lb
Product name
Linea clinic
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Bolt thread position
0.28 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.79 in
Swivel interference
8.5 in
Offset
1.57 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.59 in
Diameter
4.92 in
Body width
0.59 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Gray white (RAL9002)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

IF Design Award

IF Design Award

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Swivel caster with central, total or directional lock 4.92 in
Linea clinic
5944USC125R36-32S30 D 9002 4xM6 4xØ13 W

The Linea clinic is a swivel caster with central, total or directional lock designed for demanding healthcare environments. The fitting consists of a stem with cam hole for profile bars in short version, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and features a precision ball bearing for smooth swivel operation. The wheel assembly includes a 4.92 inch diameter wheel with a polyamide body and polyurethane injected tread material that is electric-conductive, supported by a precision ball bearing in stainless steel. The overall height of the caster is 5.12 inches. The load capacity specifications indicate a static load capacity of 992.08 pounds, while the dynamic load capacity is 330.69 pounds at 2.5 miles per hour and 330.69 pounds at 1.9 miles per hour. This caster is engineered for use in hospitals, nursing and retirement homes, and is suitable for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound equipment, and ventilators.

4.92 in
5.12 in
331 lb
4.92 in
5.12 in
331 lb