Skip to main content Skip to search Skip to main navigation

CAD files

The Linea clinic is a swivel caster with central, total lock designed for demanding medical environments. It features a stem with cam hole for profile bars, short version fitting, with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material, supported by stainless precision ball bearings for reliable performance. With a 5.91-inch wheel diameter and 6.89-inch overall height, this caster offers excellent maneuverability. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, plus a static load capacity of 992.08 lb, making it ideal for anesthesia carts, hospital beds, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, medication carts, nursing carts, stretchers, ultrasound machines, and ventilators in hospitals and nursing facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5946UAC150R36-32S30 D 9002 4xM6 W OH175
EAN
4031582360011
S4 Material Number
990061203
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central , total lock
Overall width
2.8 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
992.08 lb
Overall Height
6.89 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.65 lb
Product name
Linea clinic
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Bolt thread position
0.28 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
1.79 in
Swivel interference
10 in
Offset
1.87 in
Swivel radius
5 in
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
5.91 in
Body width
0.59 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Gray white (RAL9002)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Swivel caster with central, total or directional lock 5.91 in
Linea clinic
5944UAC150R36-32S30OH175 4xM6

The Linea clinic is a swivel caster with central, total or directional lock designed for demanding healthcare environments. The fitting features a stem with cam hole for profile bars in short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation. The wheel assembly consists of a 5.91 inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, supported by a precision stainless steel ball bearing for reliable performance. The overall height of the caster is 6.89 inches. The caster supports a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, with an additional dynamic rating of 330.69 pounds at 1.86 miles per hour. This caster is ideally suited for use on anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing and retirement home applications, nursing carts, stretchers, ultrasound equipment, and ventilators throughout hospital and healthcare facilities.

5.91 in
6.89 in
331 lb
5.91 in
6.89 in
331 lb