Skip to main content Skip to search Skip to main navigation
The Linea clinic is a swivel caster with central total lock designed for demanding medical environments including anesthesia carts, C-Arms, CT scanners, MRI and X-Ray systems, computers on wheels, dialysis carts, hospital beds, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound equipment, and ventilators. The fitting features a stem with cam hole for profile bars in short version configuration, with the important specification that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from polyamide material and incorporates an integrated cable catcher made of polyethylene, while the swivel bearing utilizes a precision ball bearing for smooth rotational movement and extended service life. The wheel assembly measures 5.91 inches in diameter and features a polyamide body with an injected polyurethane tread material, supported by a precision stainless steel ball bearing that provides reliable performance under continuous use. The overall height of the caster is 6.1 inches, making it suitable for standard medical equipment configurations. The load capacity specifications indicate a static load rating of 661.39 pounds for stationary applications, while the dynamic load capacity is 330.69 pounds at speeds up to 2.49 miles per hour or 330.69 pounds at speeds up to 1.86 miles per hour, depending on operational requirements and floor conditions in the healthcare facility.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5946UAC150R36-32S30 CC R9002
EAN
4031582382877
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with central , total lock
Overall width
2.8 in
Load capacity at 3 km/h
330.69 lb
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall Height
6.1 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
2.56 lb
Product name
Linea clinic
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Housing
Fork shape
Twin wheel housing
Hint
Housing with integrated cable catcher made of Polyethylene.
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Swivel interference
10 in
Offset
1.87 in
Swivel radius
4.82 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
5.91 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

IF Design Award

IF Design Award

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Swivel caster with central, total or directional lock 5.91 in
Linea clinic
5944UAC150R36-32S30 CC R9002

The Linea clinic is a swivel caster with central, total, or directional lock designed for demanding medical environments. The fitting features a stem with cam hole for profile bars in short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from polyamide material and incorporates an integrated cable catcher made of polyethylene, with a precision ball bearing providing smooth swivel operation. The wheel assembly consists of a 5.91 inch diameter wheel body made from polyamide with an injected polyurethane tread, supported by a precision stainless steel ball bearing that ensures reliable rotation and extended service life. The overall height of the caster is 6.1 inches, providing appropriate clearance for various medical equipment configurations. The load capacity specifications indicate a static load rating of 661.39 pounds, while the dynamic load capacity is 330.69 pounds at 2.5 miles per hour and 330.69 pounds at 1.9 miles per hour, ensuring safe operation across a wide range of medical applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound systems, and ventilators in hospitals and nursing facilities.

5.91 in
6.1 in
331 lb
5.91 in
6.1 in
331 lb