Swivel caster with central , total lock 4.92 in
Linea clinic
detail.eanLabel
4031582359992
Product number:
5946UAC125R36-34XS S30
- Non-hazardous materials
- Tested quality
- Colour matching
The Linea clinic is a swivel caster with central total lock designed for demanding healthcare environments including anesthesia ...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Linea clinic is a swivel caster with central total lock designed for demanding healthcare environments including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound systems, and ventilators. The fitting features a stem with cam hole for profile bars in short version configuration, and washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper functionality and hygiene compliance. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth swivel operation and durability in clinical settings. The wheel assembly consists of a 4.92 inch diameter wheel with an injected polyurethane tread mounted on a polyamide body, supported by a precision stainless steel ball bearing that provides reliable rotation and extended service life. The overall height of the caster is 5.12 inches, making it suitable for integration into various medical equipment platforms. The caster supports a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, as well as 330.69 pounds at speeds up to 1.86 miles per hour, ensuring safe operation across diverse clinical applications and patient care scenarios.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Handle Set
Deutscher Designer Club
Deutscher Designer Club
Interzum Award
Interzum Award
IF Design Award
IF Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified safety
TÜV Süd certified performance standard
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect