Skip to main content Skip to search Skip to main navigation
The Linea clinic load swivel castor with central total lock has a polyamide housing with a short version stem featuring a cam hole for fitting profile bars. It contains two ball races with a reinforced or stainless swivel bearing. The polyamide wheel body houses a precision ball bearing and has a polyurethane tread that is injection molded. This 5.91 inch diameter wheel has an overall height of 6.1 inches and a load capacity of 440.92 pounds at 3 km/h or 881.85 pounds static.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5986UAP150R36-32S30
EAN
4031582382525
Core attributes
Type
Swivel caster with central , total lock
Overall width
2.8 in
Load capacity at 3 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall Height
6.1 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
3.32 lb
Product name
Linea clinic load
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
1.26 in
Bolt length
1.97 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
10 in
Offset
1.87 in
Swivel radius
4.82 in
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.59 in
Diameter
5.91 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Reduced risk of accidents
Extremely low height to reduce risk of accidents under hospital beds
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Skip product gallery

Matching Products

Variants
Swivel caster with central, total or directional lock 5.91 in
Swivel caster with central, total or directional lock 5.91 in
Linea clinic load
5984UAP150R36-32S30 D 9002

The Linea clinic load is a swivel caster with central, total or directional lock designed for demanding medical applications. The caster features a stem with cam hole for profile bars, short version fitting that ensures secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless swivel bearing system for smooth operation and enhanced durability. The wheel assembly consists of a polyamide body with polyurethane, injected tread material that provides excellent floor protection and quiet operation, while precision ball bearing ensures reliable performance with a 5.91 inch diameter. The caster has an overall height of 6.1 inches for optimal clearance. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it ideal for hospital beds, hospitals, microscopic equipment, nursing and retirement homes, surgery robots, and surgery tables.

5.91 in
6.1 in
441 lb
5.91 in
6.1 in
441 lb