Skip to main content Skip to search Skip to main navigation
The Levina swivel caster with total lock is engineered for demanding medical and commercial environments, featuring a bolt hole fitting that ensures secure and reliable installation on various equipment platforms. The housing is constructed from electric conductive polyamide and incorporates two ball races within the swivel bearing assembly, providing smooth rotation and exceptional durability under continuous operational demands. The wheel measures 4.92 inches in diameter and is equipped with a precision ball bearing that supports smooth, consistent performance. The wheel tread is manufactured from injected polyurethane with electric-conductive properties, ensuring safe operation in sensitive environments while maintaining excellent grip and wear resistance. The overall height of the caster assembly is 6.34 inches, making it suitable for integration into compact and standard equipment designs. This caster is rated for a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning carts, shopping trolleys, store fixtures, ultrasound equipment, ventilators, work benches, and tool cabinets in hospitals, nursing facilities, and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5377XSP125P30-13 XL
EAN
4031582382327
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.34 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.49 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
10.24 in
Offset
1.52 in
Swivel radius
5.12 in
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock