Swivel caster with total lock 4.92 in
Levina
Order number:
990062306
detail.eanLabel
4031582382235
Product number:
5377PJP125P30-13 XL 7001/3000
- Non-hazardous materials
- Tested quality
- Colour matching
The Levina swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobi...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Levina swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting that enables straightforward installation onto equipment frames and support structures. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and consistent performance under operational stress. The wheel measures 4.92 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread material, delivering durability and floor protection while maintaining excellent maneuverability. The overall height of the caster is 6.34 inches, providing appropriate clearance for most equipment configurations. This caster is rated for a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement in healthcare environments. The precision ball bearing in the wheel assembly minimizes friction and extends service life, while the total lock mechanism provides secure positioning when the caster is stationary. The Levina caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI equipment, X-ray systems, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning carts, shopping trolleys, store fixtures, ultrasound equipment, ventilators, work benches, and tool cabinets throughout hospitals, nursing facilities, and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Universal Design Award
Universal Design Award
Deutscher Designer Club
Deutscher Designer Club
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock