Skip to main content Skip to search Skip to main navigation

CAD files

The Levina swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and consistent performance under operational stress. The wheel measures 4.92 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread material, delivering durability and floor protection while maintaining excellent maneuverability. The precision ball bearing integrated into the wheel assembly supports smooth rolling motion and extends the service life of the caster. The overall height of the caster is 6.34 inches, making it suitable for integration into compact and standard equipment designs. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds at a speed of approximately 1.86 miles per hour, providing reliable performance specifications for medical equipment including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning carts, shopping trolleys, store fixtures, ultrasound systems, ventilators, work benches, and tool cabinets. The total lock mechanism ensures secure positioning when stationary, critical for patient safety and equipment stability in healthcare environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5377PJP125P30-11 7001/3000
EAN
4031582368758
S4 Material Number
990037406
Core attributes
Type
Swivel caster with total lock
Overall width
2.32 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.34 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.28 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
7.91 in
Offset
1.5 in
Swivel radius
3.96 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Levina
5371PJP125P30-11 7001/6032

The Levina swivel caster with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable directional locking functionality. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance with a wheel diameter of 4.92 inches. The caster has an overall height of 6.34 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for medical equipment, catering systems, and industrial applications.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Levina
5370PJP125P30-11 2.0 7001

The Levina swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 4.92 inches, while the overall height of the caster reaches 6.34 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, professional cleaning carts, shopping trolleys, store fixtures and display units, ultrasound equipment, ventilators, work benches, and tool cabinets.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb