Swivel caster with total lock 3.94 in
Levina
Order number:
990037380
detail.eanLabel
4031582368987
Product number:
5377PJP100P50 7001/3000
- Non-hazardous materials
- Tested quality
- Colour matching
The Levina swivel caster with total lock is engineered for demanding medical and commercial environments, featuring a rectangula...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Levina swivel caster with total lock is engineered for demanding medical and commercial environments, featuring a rectangular plate fitting that ensures secure and stable mounting on various equipment platforms. The housing is constructed from polyamide material and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and reliable directional control. The wheel measures 3.94 inches in diameter and features a polypropylene body with a thermoplastic rubber tread, delivering optimal grip and durability across diverse floor surfaces. The precision ball bearing integrated into the wheel assembly ensures smooth rolling performance and extended operational life. The overall height of the caster is 5.39 inches, making it suitable for integration into compact and full-size equipment designs. The load capacity specifications indicate a static load rating of 440.92 pounds, allowing the caster to support substantial equipment weight during stationary operations, while the dynamic load capacity reaches 220.46 pounds at speeds up to 1.86 miles per hour, ensuring safe mobility for loaded carts and medical devices. This caster is ideally suited for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning carts, shopping trolleys, store fixtures, ultrasound equipment, ventilators, work benches, and tool cabinets, making it a versatile solution for healthcare facilities, hospitals, nursing and retirement homes, and commercial retail environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Universal Design Award
Universal Design Award
Deutscher Designer Club
Deutscher Designer Club
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances