Skip to main content Skip to search Skip to main navigation

CAD files

The Levina is a swivel caster with total lock designed for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting that enables straightforward installation onto equipment frames and support structures. The housing is constructed from polyamide material and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational life. The wheel measures 4.92 inches in diameter and is composed of a polypropylene body with a thermoplastic rubber tread, providing excellent durability and floor protection while maintaining superior grip and maneuverability across various surfaces. The overall height of the caster is 6.34 inches, making it suitable for integration into compact and standard equipment designs. This caster is engineered to support a static load capacity of 440.92 pounds, while maintaining a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it ideal for controlled movement in healthcare environments. The Levina caster is specifically engineered for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing and retirement home applications, professional cleaning carts, shopping trolleys, store fixtures, ultrasound systems, ventilators, work benches, and tool cabinets, providing versatile solutions across medical facilities and commercial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5377PJO125P30-13 XL
EAN
4031582382273
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.34 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.17 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
10.24 in
Offset
1.52 in
Swivel radius
5.12 in
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Levina
5371PJO125P30-13 XL

The Levina swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel utilizes a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.34 inches. At a speed of 3 km/h, the Levina castor has a load capacity of 220.46 lb. Under static load conditions, the load capacity is 440.92 lb. The directional lock allows the castor to roll freely in a straight line but prevents swiveling. The materials used provide strength while minimizing weight. The ball bearing races enable smooth swiveling when the lock is released. The plain wheel bearing and thermoplastic rubber tread provide quiet rolling motion.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb