Skip to main content Skip to search Skip to main navigation

CAD files

The Levina swivel caster with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable directional locking functionality. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance with a wheel diameter of 4.92 inches. The caster has an overall height of 6.34 inches, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for medical equipment, catering systems, and industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5371PJP125P30-11 7001/6032
EAN
4031582351736
S4 Materialnummer
990038132
Core attributes
Gehäusetyp
Swivel caster with directional lock
Gesamtbreite
2.32 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.34 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.26 lb
Produktname
Levina
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.43 in
Housing
Farbe
Silver gray (RAL7001)
Gabelform
Slim
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
7.91 in
Ausladung
1.5 in
Schwenkradius
3.96 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Breite des Radkörpers
1.26 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Anti-twist fitting
Anti-twist protection for castors with directional lock
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Levina
5377PJP125P30-11 7001/3000

The Levina swivel caster with total lock is engineered for demanding healthcare and commercial environments, featuring a bolt hole fitting that ensures secure and straightforward installation on various equipment platforms. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, delivering smooth rotational movement and reliable directional control. The wheel measures 4.92 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread, providing durability and optimal floor contact. The precision ball bearing integrated into the wheel assembly ensures smooth rolling performance and extended operational life. The overall height of the caster is 6.34 inches, making it suitable for integration into compact and standard equipment designs. This caster is rated for a static load capacity of 440.92 pounds, accommodating substantial weight requirements typical of medical and commercial applications. The dynamic load capacity is 220.46 pounds at a speed of approximately 1.86 miles per hour, ensuring safe operation during transport and repositioning. The Levina caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning carts, shopping trolleys, store fixtures, ultrasound systems, ventilators, work benches, and tool cabinets, making it a versatile solution for hospitals, nursing homes, and retirement facilities.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb
Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Levina
5370PJP125P30-11 2.0 7001

The Levina swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, equipped with precision ball bearing for optimal rolling performance. The wheel diameter measures 4.92 inches, while the overall height of the caster reaches 6.34 inches. Load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, professional cleaning carts, shopping trolleys, store fixtures and display units, ultrasound equipment, ventilators, work benches, and tool cabinets.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb