Skip to main content Skip to search Skip to main navigation
The Levina swivel caster with directional lock features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while the precision ball bearing ensures effortless rolling performance. The wheel measures 3.94 inches in diameter, and the caster has an overall height of 5.55 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including anesthesia carts, care beds, catering carts, computers on wheels, dialysis equipment, medication carts, cleaning carts, shopping trolleys, ultrasound machines, ventilators, and various hospital and healthcare facility equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5371PJP100P51 7001/6032
EAN
4031582358704
S4 Material Number
990061720
Core attributes
Type
Swivel caster with directional lock
Overall width
2.32 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.55 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.16 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
1.97 in
Plate hole width (Maximum)
2.95 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
7.72 in
Offset
1.42 in
Swivel radius
3.86 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Anti-twist fitting
Anti-twist protection for castors with directional lock
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Levina
5377PJP100P51 7001/3000

The Levina swivel caster with total lock is engineered for demanding medical and commercial environments, featuring a rectangular plate fitting that ensures secure and stable mounting to equipment bases. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, providing smooth rotation and reliable directional control. The wheel measures 3.94 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread, delivering durability and optimal floor protection across various surfaces. The caster achieves an overall height of 5.55 inches, making it suitable for applications requiring compact mobility solutions. Load capacity specifications indicate a static load rating of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, supported by precision ball bearing technology that ensures smooth operation and extended service life. The Levina caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, nursing and retirement homes, nursing carts, professional cleaning carts, shopping trolleys, store fixtures and displays, ultrasound equipment, ventilators, work benches, and tool cabinets, making it an ideal choice for healthcare facilities and commercial operations requiring reliable mobility solutions.

3.94 in
5.55 in
220 lb
3.94 in
5.55 in
220 lb
Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Levina
5370PJP100P51 7001

The Levina swivel caster is engineered for demanding healthcare and commercial environments, featuring a rectangular plate fitting that ensures secure and straightforward installation on various equipment platforms. The housing is constructed from durable polyamide material and incorporates two ball races within the swivel bearing assembly, enabling smooth 360-degree rotation and reliable directional control. The wheel measures 3.94 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal grip and durability across diverse floor surfaces. The precision ball bearing integrated into the wheel assembly minimizes friction and extends operational lifespan under continuous use. The overall height of the caster is 5.55 inches, making it suitable for integration into compact and standard equipment designs. This swivel caster demonstrates exceptional load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Levina caster is ideally suited for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing and retirement home equipment, professional cleaning carts, shopping trolleys, store fixtures and displays, ultrasound systems, ventilators, work benches, and tool cabinets, making it an indispensable component for healthcare facilities, hospitals, and commercial operations requiring reliable mobility solutions.

3.94 in
5.55 in
220 lb
3.94 in
5.55 in
220 lb