Skip to main content Skip to search Skip to main navigation

CAD files

The Levina swivel castor with directional lock features a bolt hole fitting and a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel utilizes a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.34 inches. At a speed of 3 km/h, the Levina castor has a load capacity of 220.46 lb. Under static load conditions, the load capacity is 440.92 lb. The directional lock allows the castor to roll freely in a straight line but prevents swiveling. The materials used provide strength while minimizing weight. The ball bearing races enable smooth swiveling when the lock is released. The plain wheel bearing and thermoplastic rubber tread provide quiet rolling motion.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5371PJO125P30-11 XL
EAN
4031582382129
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.34 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.16 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
10.24 in
Offset
1.52 in
Swivel radius
5.12 in
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Anti-twist fitting
Anti-twist protection for castors with directional lock
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Levina
5377PJO125P30-11 XL

The Levina swivel castor features a total lock bolt hole fitting and a polyamide housing containing two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel utilizes a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.34 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The total lock mechanism allows the castor to be locked in place when desired to prevent swiveling and rolling. The bolt hole fitting enables secure attachment to the supported object. The polyamide housing provides durability while reducing weight. The ball bearing races enable smooth swiveling when unlocked. The polypropylene wheel body paired with the thermoplastic rubber tread creates a wheel that rolls easily under load while providing traction and resisting wear. The plain bearing in the wheel further enables smooth rolling under changing loads.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb