Skip to main content Skip to search Skip to main navigation
The Levina swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a plain bearing and has a diameter of 4.92 in. The overall height of the castor is 6.34 in. At a speed of 3 km/h, the Levina castor has a load capacity of 176.37 lb. Under static load conditions, the load capacity is 352.74 lb.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5371PIO125P30-11 XL
EAN
4031582382136
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
6.34 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.3 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
10.24 in
Offset
1.52 in
Swivel radius
5.12 in
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
Without threadguard
Bearing
Plain bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock
Anti-twist fitting
Anti-twist protection for castors with directional lock
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Levina
5377PIO125P30-11 XL

The Levina swivel castor features a total lock bolt hole fitting and a polyamide housing containing two ball races for the swivel bearing. The wheel body is constructed of polypropylene with a solid rubber non-marking tread. The wheel utilizes a plain bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.34 inches. At a speed of 3 km/h, the Levina castor has a load capacity of 176.37 lb. Under static conditions, the load capacity is 352.74 lb.

4.92 in
6.34 in
176 lb
4.92 in
6.34 in
176 lb