Skip to main content Skip to search Skip to main navigation
The Levina swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel assembly consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread material, supported by precision ball bearing for optimal performance. The wheel diameter measures 3.94 inches, while the overall height reaches 5.39 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is engineered for demanding applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, hospitals, medication carts, nursing facilities, professional cleaning carts, shopping trolleys, store fixtures, displays, ultrasound equipment, ventilators, work benches, and tool cabinets.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370XSP100P50 window-grey
EAN
4031582359282
S4 Material Number
990063882
Core attributes
Type
Swivel caster
Overall width
2.32 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.39 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.1 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Window gray (similar RAL7040)
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
6.77 in
Offset
1.42 in
Swivel radius
3.39 in
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Levina
5377XSP100P50

The Levina is a swivel caster with total lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from durable polyamide material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The caster has an overall height of 5.39 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty industrial applications requiring electrical conductivity and secure locking functionality.

3.94 in
5.39 in
220 lb
3.94 in
5.39 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Levina
5371XSP100P50

The Levina is a swivel caster with directional lock designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The complete caster assembly has an overall height of 5.39 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds for stationary applications.

3.94 in
5.39 in
220 lb
3.94 in
5.39 in
220 lb