Skip to main content Skip to search Skip to main navigation

CAD files

The Levina swivel caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth 360-degree rotation and long-lasting performance. The wheel consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. The wheel diameter measures 4.92 inches and the overall height of the caster assembly is 6.34 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including anesthesia carts, care beds, catering carts, computers on wheels, dialysis equipment, medication carts, cleaning carts, shopping trolleys, ultrasound machines, ventilators, and various hospital and healthcare facility equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370PJP125P50 7001
EAN
4031582347487
S4 Material Number
990034258
Core attributes
Type
Swivel caster
Overall width
2.32 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.34 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.27 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.03 in
Plate hole length (Minimum)
1.83 in
Plate hole width (Maximum)
2.42 in
Plate hole width (Minimum)
2.2 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
7.91 in
Offset
1.5 in
Swivel radius
3.96 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
4.92 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Swivel caster with total lock 4.92 in
Levina
5377PJP125P50 7001/3000

The Levina swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a rectangular plate fitting that provides secure attachment to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and consistent performance under operational stress. The wheel measures 4.92 inches in diameter and is equipped with a precision ball bearing that facilitates smooth rolling motion. The wheel tread is manufactured from thermoplastic rubber, which provides excellent grip and durability across various floor surfaces, while the wheel body is constructed from polypropylene for lightweight yet robust performance. The overall height of the caster assembly is 6.34 inches, making it suitable for integration into standard equipment designs. The caster is rated for a static load capacity of 440.92 pounds, supporting stationary equipment and providing stability when the total lock mechanism is engaged. The dynamic load capacity is 220.46 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during transport of medical equipment and supplies. This caster is ideally suited for anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning carts, shopping trolleys, ultrasound systems, ventilators, and various hospital and retail applications.

4.92 in
6.34 in
220 lb
4.92 in
6.34 in
220 lb