Skip to main content Skip to search Skip to main navigation

CAD files

The Levina swivel caster is engineered for demanding healthcare and commercial environments, featuring a rectangular plate fitting that ensures secure and straightforward installation on various equipment platforms. The housing is constructed from durable polyamide material and incorporates two ball races within the swivel bearing assembly, enabling smooth 360-degree rotation and reliable directional control. The wheel measures 3.94 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal grip and durability across diverse floor surfaces. The precision ball bearing integrated into the wheel assembly minimizes friction and extends operational lifespan under continuous use. The overall height of the caster is 5.55 inches, making it suitable for integration into compact and standard equipment designs. This swivel caster demonstrates exceptional load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Levina caster is ideally suited for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing and retirement home equipment, professional cleaning carts, shopping trolleys, store fixtures and displays, ultrasound systems, ventilators, work benches, and tool cabinets, making it an indispensable component for healthcare facilities, hospitals, and commercial operations requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370PJP100P51 7001
EAN
4031582347470
S4 Material Number
990037786
Core attributes
CO2 emission (scope 3)
1.22
Type
Swivel caster
Overall width
2.32 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.55 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.1 lb
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
1.97 in
Plate hole width (Maximum)
2.95 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Housing Color
Silver gray (RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel bearing
Two ball races
Dome diameter
2.32 in
Swivel interference
6.77 in
Offset
1.42 in
Swivel radius
3.39 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.26 in
Diameter
3.94 in
Body width
1.26 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 3.94 in
Swivel caster with total lock 3.94 in
Levina
5377PJP100P51 7001/3000

The Levina is a swivel caster with total lock designed for demanding mobility applications. The fitting is a rectangular plate that provides the mounting interface to the equipment. The housing is made of polyamide and incorporates a swivel bearing with two ball races. The wheel has a diameter of 3.94 in and uses a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.55 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph. Typical applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray systems, care beds, catering carts and meal delivery systems, dialysis carts, medication carts, nursing carts, ultrasound and ventilator equipment, hospitals, nursing and retirement homes, computers on wheels, shopping trolleys, store fixtures and displays, work benches, and tool cabinets.

3.94 in
5.55 in
220 lb
3.94 in
5.55 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Levina
5371PJP100P51 7001/6032

The Levina is a swivel caster with directional lock designed for mobile equipment and carts that require controlled maneuvering. The fitting is a rectangular plate that provides a secure mounting interface for attachment to the equipment frame. The housing is molded from polyamide and incorporates a swivel bearing with two ball races, allowing smooth rotation of the wheel assembly around the vertical axis. The wheel has a diameter of 3.94 in and features a precision ball bearing for low rolling resistance, a thermoplastic rubber tread for floor protection and traction, and a polypropylene body that combines light weight with durability. The overall height of the caster is 5.55 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph, ensuring reliable performance under moving loads.

3.94 in
5.55 in
220 lb
3.94 in
5.55 in
220 lb