Skip to main content Skip to search Skip to main navigation

CAD files

The Levina swivel caster features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism for smooth directional changes and enhanced maneuverability. The wheel consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while precision ball bearings ensure smooth rolling performance. With a 3.94-inch wheel diameter, the caster has an overall height of 5.39 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for demanding applications including anesthesia carts, care beds, catering systems, medication carts, professional cleaning equipment, and various medical devices in hospitals and healthcare facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
5370PJP100P50 7001
EAN
4031582347463
S4 Materialnummer
990035830
Core attributes
CO2-Emissionen (Scope 3)
2.01
Gehäusetyp
Swivel caster
Gesamtbreite
2.32 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
5.39 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
1.04 lb
Produktname
Levina
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.33 in
Plattenlochlänge (Maximum)
2.03 in
Plattenlochlänge (Minimum)
1.83 in
Plattenlochbreite (Maximum)
2.42 in
Plattenlochbreite (Minimum)
2.2 in
Plattenlänge
3.03 in
Plattenbreite
2.64 in
Housing
Farbe
Silver gray (RAL7001)
Gabelform
Slim
Material
Polyamide
Schwenklager
Two ball races
Dom Durchmesser
2.32 in
Störkreis
6.77 in
Ausladung
1.42 in
Schwenkradius
3.39 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Thermoplastic rubber
Breite der Lauffläche
1.26 in
Durchmesser
3.94 in
Breite des Radkörpers
1.26 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Radfarbe
Silver gray (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Unbreakable construction
Extremely high shock absorption
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Skip product gallery

Matching Products

Swivel caster with total lock 3.94 in
Levina
5377PJP100P50 7001/3000

The Levina swivel caster with total lock is engineered for demanding medical and commercial environments, featuring a rectangular plate fitting that ensures secure and stable mounting on various equipment platforms. The housing is constructed from durable polyamide material and incorporates two ball races within the swivel bearing assembly, enabling smooth 360-degree rotation while maintaining exceptional stability during operation. The wheel measures 3.94 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread, delivering reliable performance across diverse flooring surfaces. A precision ball bearing supports the wheel, ensuring smooth rolling action and extended service life under continuous use. The caster achieves an overall height of 5.39 inches, making it suitable for integration into compact and full-size equipment designs. Load capacity specifications indicate a static load rating of 440.92 pounds, allowing the caster to support substantial equipment weight while stationary, and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring safe mobility of loaded carts and medical devices. The Levina caster is ideally suited for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning carts, shopping trolleys, store fixtures, ultrasound equipment, ventilators, work benches, and tool cabinets throughout hospitals, nursing facilities, and retirement homes.

3.94 in
5.39 in
220 lb
3.94 in
5.39 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Levina
5371PJP100P50 7001/6032

The Levina swivel caster with directional lock features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth rotation and reliable directional locking functionality. The wheel consists of a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, while precision ball bearings provide smooth rolling performance with a 3.94-inch diameter. The caster has an overall height of 5.39 inches to accommodate various equipment clearance requirements. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medical equipment, catering systems, cleaning carts, and industrial applications.

3.94 in
5.39 in
220 lb
3.94 in
5.39 in
220 lb